This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Maxx Cross Connector

Unique ref.: maxx-cross-connector
Brand: Walraven
Product family: Rail Systems
Product group: Rail Connectors
Width (mm): 95
Height (mm): 106
Depth (mm): 257
Date of publishing: 2018-07-20
Edition number: 1
Type: Object (single object)
Download (1)

Maxx Heavy rail profiles and accessories for modular steel constructions for pipe systems, cable tray systems and platforms: connector IPCC100 for cross connecting profiles. Aid fabrication with Maxx Heavy Rail Profiles. Suitable for Maxx Profile IP100 (100x100mm).

  • Surface treatment: hot dip galvanized.


Material main: Steel
Material secondary:
Designed in: Netherlands
Manufactured in: Turkey
Weight Net (Kg): 1.87

BIMobject Category: HVAC - Hanging Systems
IFC classification: Mechanical Fastener
OmniClass Number: 23-27 43 13
OmniClass Title: Mechanical Pipe Supports
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Hungary
  • Iceland
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • United Arab Emirates
North America
  • Greenland
  • United States
Oceania
  • Australia

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel

BIMobject®