Bridge 1 step no-railing 1mtr | YETI rooftop walkway and stepover

Free standing and non-penetrating rooftop bridge walkway with one step to build pathways around installations on flat and low pitched roofs. Pre-engineered Modular system composed with BIS RapidStrut® fixing rail system standing on BIS Yeti® feet equiped with non-slip anti-vibration mat to distribute load safely on roof layers. BIS Yeti® foot 480 is adjustable up to 7° to compensate for roof pitch, 360º rotatable insert for BIS RapidStrut® 41x41 or DS 5 and resistant to UV and chemical influences. BIS Yeti® foot 480 / 335 is sound certified at SG Bauakustik and UV-resistance certified by ITB. Complete solution provides very high corosion resistance against C4 environment (BUP1000 = BIS Ultra Protect®, 1000 hours resistance in salt spray test acc. EN-ISO 9227). All designs are made with respect to EN 14122. 
SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

Africa Asia Europe Middle East North America Oceania South America
South Africa
Brunei
Austria
United Arab Emirates
Aruba
Australia
Chile
China
Bosnia and Herzegovina
Oman
Curaçao
New Zealand
Indonesia
Belgium
Qatar
Greenland
India
Switzerland
Saudi Arabia
United States
Cambodia
Czech Republic
Turkey
Laos
Germany
Myanmar (Burma)
Denmark
Malaysia
Estonia
Singapore
Spain
Thailand
Finland
Vietnam
France
United Kingdom
Croatia
Hungary
Iceland
Italy
Lithuania
Latvia
Montenegro
Macedonia (FYROM)
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Russia
Sweden
Slovakia
Ukraine