Publish your products
KNX secure 8M230.16I REG pro

KNX secure 8M230.16I REG pro

The KNX secure 230 V actuators allow for the independent control of up to eight 230 V AC sun protection drives. KNX actuators in the secure series comply with the “KNX Secure Standard.” This means that access is restricted to authorized participants only.

Adaptable

Flexible use: WAREMA KNX secure 230 V actuators individually control 230 V AC sun protection drives via 2, 4, 6, or 8 outputs. Useful parameters are pre-programmed, simplifying setup.

Extensive automatic functions

The actuator offers a wide range of sun protection-specific automation features, such as integrated sun position calculation, heating support, presence detection, and security functions.

Straightforward

Simple commissioning of the KNX secure actuators thanks to unique manual operation via Bluetooth LE. The KNX secure pro variant features automatic runtime detection and a smart update function.

Translated with DeepL.com (free version)

Specification
  • Degree of protectionIP 30
    Safety class
    I
    Type of installation
    DIN rail-mounted (REG)
    Connection type
    Plug terminal
    Operating voltage
    230 V AC
    Radio interface
    Bluetooth LE
    Output
    4 x 230 V AC
    Switching capacity per output
    500 VA bei 230 V AC / cos φ = 0,6
    Digital input
    8 x Binäreingang
Technical specification
  • Unique ref.KNX-secure-8M23016IREG-pro
  • Product familySmart Building Solutions
  • Product groupKNX-System
  • TypeSubcomponent
  • Date of publishing2026-05-15
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Controls