Publish your products
Top-mounted external venetian blind for new buildings NA-RA with cable guidance
Top-mounted external venetian blind for new buildings NA-RA with cable guidance
Top-mounted external venetian blind for new buildings NA-RA with cable guidance
Top-mounted external venetian blind for new buildings NA-RA with cable guidance
Top-mounted external venetian blind for new buildings NA-RA with cable guidance

    Top-mounted external venetian blind for new buildings NA-RA with cable guidance

    Top-mounted external venetian blinds for new buildings (NA-RA) with cable guidance are an external sun shading system consisting of connected horizontal slats which provide thermal protection, glare control and visual privacy with an adjustable view out. The foam-filled box in masonry thickness sits on top on the window frame - often directly beneath the ceiling to give you maximum glass heights in the rooms. Window frames incl. box are installed together. Suitable for new construction projects and core renovations.

    Flexibly adjustable

    Opaque from the outside but with a view out from the inside: The external sun shading system consisting of connected horizontal slats combines thermal protection, glare control, and visual privacy with an adjustable view out.

    Economical

    A single source: The top-mounted system is attached to the window and installed together with the window in just one step.

    Suitable for construction

    Various modification options to suit on-site requirements: Foamed boxes are available in masonry thickness in different depths and heights, for monolithic masonry or clinker construction, and with two different shaft openings.

    Saves space

    Slender and long-lasting: Slats and end rails are guided securely along a tension cable and fastened at the sides with tension cable brackets. The design with cable guidance saves spaces and can be integrated into virtually every facade.

    Floating

    Light look: The combination of the top-mounted box for new buildings and the cable guidance appears to be floating.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Specification
    • Building limits:
      Order width mx4000 mm
      Order height mx4000 mm

      Keyfacts:

      • Simple integration
      • Slender appearance
    Technical specification
    • Unique ref.Top-mounted-external-venetian-blind-new-buildings-NA-RA-cable-guidance
    • Product familyWindows Systems
    • Product groupWindows and facade
    • TypeAssembly (multiple objects)
    • Date of publishing2025-06-12
    • Edition number1
    • Height (mm)2000
    • Width (mm)1400
    Related
    • Material mainAluminium
    • Manufactured inGermany
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • IFC classificationBuilding Element
    • CSI MasterFormat 2014 Code12 21 00
    • CSI MasterFormat 2014 TitleWindow Blinds
    • OmniClass Number23-17 21 13 11
    • OmniClass TitleWindow Blinds
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit