Publish your products
Side Outlet Area Drain with Hinged Grate - FD-430
Watts

Side Outlet Area Drain with Hinged Grate - FD-430

Watts Drainage FD-430 epoxy coated steel side outlet area drain with anchor flange, 12-3/4 in. x 12-3/4 in. (324 x 324mm) square epoxy coated heel proof ductile iron hinged grate, integral trap with cleanout plug, sediment bucket, and no hub (standard) outlet.
Specification
  • Keywords: watts, plumbing, drainage, drains, floor drain, strainer, epoxy coated cast iron, area drain

    Body Material: Epoxy Coated Cast Iron
    Connection Size: 2", 3", 4", 5", 6", 8"
    Connection Type: Threaded

Technical specification
  • Unique ref.1172
  • Product familyDrainage Products
  • Product groupWaste Water Drains
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodeSs_50_30_08
  • Uniclass 2015 DescriptionBelow ground gravity drainage systems
  • CSI MasterFormat 2014 Code22 14 26.16
  • CSI MasterFormat 2014 TitleFacility Area Drains
  • OmniClass Number23-31 27 00
  • OmniClass TitleFloor Drains

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit