Publish your products
All PVC Area Drain w/10 in. Round Fixed Top - FD-670
Watts

All PVC Area Drain w/10 in. Round Fixed Top - FD-670

Watts Drainage Products FD-670 PVC area drain with anchor flange, weepholes, 10-1/8 in. diameter fixed top, heel proof PVC grate secured with vandal proof stainless steel screws, and socket outlet.
Specification
  • Keywords: plumbing, drainage, draings, area drain, round fixed top, cast, cast iron, check, clamping collar, cover, ductile iron grate, fixed 10 in top, fixed top, floor drain, hd, iron, kit, no hub connection, push on connection, pvc, releif, repair, rubber, seat, sediment bucket, square, valve, weepholes

    Body Material: PVC
    Connection Size: 2", 3", 4", 6"
    Connection Type: No Hub, Push On, Threaded, Inside Caulk

Technical specification
  • Unique ref.1178
  • Product familyDrainage Products
  • Product groupWaste Water Drains
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Material mainPVC
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodeSs_50_30_08
  • Uniclass 2015 DescriptionBelow ground gravity drainage systems
  • CSI MasterFormat 2014 Code22 14 26.16
  • CSI MasterFormat 2014 TitleFacility Area Drains
  • OmniClass Number23-31 27 00
  • OmniClass TitleFloor Drains

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit