Publish your products
12 in. Square x 10 in. Deep Sanitary Floor Sink - FS-750
Watts

12 in. Square x 10 in. Deep Sanitary Floor Sink - FS-750

Watts Drainage FS-750 12 in (305mm) square x 10 in (254mm) deep sanitary floor sink with white acid resistant porcelain enamel coated interior, loose set porcelain enamel coated cast iron grate, aluminum dome bottom strainer, and no hub (standard) outlet.
Specification
  • Keywords: 12 inch round, 12 inch square by 8 inch deep, 2 in no hub, 3 in push on, 4 in push on, 6 inch deep, assembly, backflow, backflow valve, bonnet, bypass, castiron, check, checkvalve, cover, double, doublecheck, enamel coated ci 1/2 grate, enamel coated interior, epoxy, flange w/ weepholes, floor drains, floor sink, floor sink body, kit, loose set grate, no hub, pp dome bottom strainer, pressure valve, preventer, push on, qt, quaterturn, reducing valve, releif, repair, rpza, rubber, seat, shut-off, sink bucket, square, strainer, valve, vlvBody Material: Porcelain Enamel Coated Cast Iron
    Connection Size: 2", 3", 4"
    Connection Type: No Hub, Push On
Technical specification
  • Unique ref.1199
  • Product familyDrainage Solutions
  • Product groupFloor Drains Channels Trench > Floor Sinks
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit