Publish your products
Large Area Roof Drain - RD-100
Watts

Large Area Roof Drain - RD-100

5.0 out of 5 stars5.0(8 reviews)
Watts Drainage RD-100 epoxy coated cast iron roof drain with flashing clamp with integral gravel stop, self-locking polyethylene dome (standard), and no hub (standard) outlet.
Specification
  • Body Material: Epoxy Coated Cast Iron
    Connection Size: 2", 3", 4", 5", 6"
    Connection Type: No Hub, Push On, Threaded, Inside Calk
    Keywords: 10 inch no hub, 137 sq in free area, 2 in external water dam, 2 inch no hub, 3 inch no hub, 35 sq in free area, 4 inch no hub, 6 in no hub outlet, 6 inch no hub, adjustable deck flange, cast iron, epoxy-coated cast iron, flashing clamp, for rd-200 roof drain, high volume roof drain, integral gravel stop, large area roof drain, overflow roof drain, self-locking ductile iron dome, self-locking pe dome, self-locking polyethylene dome, small area roof drain
Technical specification
  • Unique ref.1225
  • Product familyDrainage Products
  • Product groupRoof Waste Water Drains
  • TypeObject (single object)
  • Date of publishing2009-09-16
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit