Publish your products
Roof Drain w/ 8 in. x 8 in. Promenade Top - RD-200-CP
Watts

Roof Drain w/ 8 in. x 8 in. Promenade Top - RD-200-CP

Watts Drainage RD-200-CP epoxy coated cast iron promenade roof drain with flashing clamp with integral gravel stop, 8 x 8 in. (203x203mm) square heel proof epoxy coated ductile iron promenade top, and no hub (standard) outlet.
Specification
  • Keywords: 4 in no hub outlet, 50 gallons per day, epoxy coated cast iron, filter, flashing clamp, high volume roof drain, integral gravel stop, membrane filter, reverse osmosis membrane, ro 50gpd, ro membrane, self-locking pe dome, sump receiver, underdeck clamp, water filtration, watts
    Body Material: Epoxy Coated Cast Iron
    Connection Size: 2", 3", 4"
    Connection Type: No Hub, Push On, Threaded, Inside Calk
Technical specification
  • Unique ref.1234
  • Product familyDrainage Products
  • Product groupRoof Waste Water Drains
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit