Publish your products
Overflow Roof Drain with 2 in. External Water Dam  - RD-200-R
Watts

Overflow Roof Drain with 2 in. External Water Dam - RD-200-R

Watts Drainage Products RD-200-R epoxy coated cast iron overflow roof drain with flashing clamp with integral 2 in. (51mm) high external water dam, self locking polyethylene dome (standard), and no hub (standard) outlet.
Specification
  • Keywords: 3 in no hub connection, 3 in no hub outlet, 4 in no hub outlet, cast, cast iron self-locking dome, cast nickel bronze, combination roof drain/overflow, countersunk mounting holes, deck flange, downspout nozzle, flashing clamp, integral gravel guard, iron, overflow standpipe, roof drain
    Body Material: Epoxy Coated Cast Iron
    Connection Size: 2", 3", 4"
    Connection Type: No Hub, Push On, Threaded, Inside Calk
Technical specification
  • Unique ref.1235
  • Product familyDrainage Products
  • Product groupRoof Waste Water Drains
  • TypeObject (single object)
  • Date of publishing2009-09-16
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit