Publish your products
Side Outlet Roof Drain - RD-200-SO
Side Outlet Roof Drain - RD-200-SO
    Watts

    Side Outlet Roof Drain - RD-200-SO

    Series RD-200-SO epoxy coated cast iron side outlet roof drain with flashing clamp with integral gravel stop, self-locking polyethylene dome (standard), and no hub (standard) outlet.

    Specification
    • Keywords: drain, plumbing, watts, drainage, flashing clamp with gravel stop, large area roof drain, self-locking pe dome, balconly drain

      Features

      • Engineered with cast iron for long life and durability

      Body Material: Epoxy Coated Cast Iron
      Connection Type: No Hub

    Technical specification
    • Unique ref.1236
    • Product familyDrainage Solutions
    • Product groupRoof Drains
    • TypeObject (single object)
    • Date of publishing2020-03-25
    • Edition number1
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • UNSPSC nameRoofing drains
    • UNSPSC code30151605
    • Uniclass 2015 CodeSs_30_75
    • Uniclass 2015 DescriptionRoof, floor and paving drainage systems
    • CSI MasterFormat 2014 Code22 14 26.13
    • CSI MasterFormat 2014 TitleRoof Drains
    • OmniClass Number23-13 41 39
    • OmniClass TitleRoof Drains

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit