Publish your products
2-Piece, Standard Port, Bronze Ball Valves with Actuator Mounting Pads - B6400
Watts

2-Piece, Standard Port, Bronze Ball Valves with Actuator Mounting Pads - B6400

Series B6400 2-Piece, Standard Port, Bronze Ball Valves are used in commercial and industrial applications for a full range of liquids and gases. It comes standard with actuator mounting pads. The B6400 standard port orifice ensures minimal pressure drop, while Durafill seats, blowout proof pressure retaining stem and chrome plated brass ball provide lasting service. Pressure Rating: For 1/4 - 2 in. - 600psi WOG (non-shock); 150psi WSP; For 2 1/2 to 4 in. - 400psi WOG (non-shock); 125psi WSP.
Specification
  • Body Material: Bronze
    Connection Size: 1/4", 3/8", 1/2", 3/4", 1", 1-1/4", 1-1/2", 2", 2-1/2", 3", 4"
    Connection Type: Threaded Connection
    Industry Standards: Complies with the Buy American Act and The
    Working Pressure: 1⁄4" – 2" (8 – 50mm):
    Maximum Working Temperature: 450˚F (232˚C)Keywords: 150wsp, 600wog, adjustable top, anchor flange, ballvalve, bronze, cast iron, clamping collar, expansion, expansion tank, floor drain, free, lead, mountingpad, no hub connection, non potable water, port, pressure, relief, standard, tank, temperature, thread, threaded, valve, vlv, weepholes
Technical specification
  • Unique ref.3397
  • Product familyPlumbing & Flow Control Solutions
  • Product groupShutoff Valves > Ball Valves
  • TypeObject (single object)
  • Date of publishing2015-08-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameBall valves
  • UNSPSC code40141607
  • Uniclass 2015 CodePr_65_54_95_06
  • Uniclass 2015 DescriptionBall valves
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitleBall Valves
  • OmniClass Number23-27 31 15
  • OmniClass TitleBall Valves
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit