Publish your products
Quick-Connect Male Connectors - Polysulfone - 3501B
Watts

Quick-Connect Male Connectors - Polysulfone - 3501B

Quick-Connect male connectors - polysulfone.


3501B-0806 - 3/8 in. CTS x 3/8 in. MPT 
3501B-1006 - 1/2 in. CTS x 3/8 in. MPT 
3501B-0808 - 3/8 in. CTS x 1/2 in. MPT
3501B-1008 - 1/2 in. CTS x 1/2 in. MPT
3501B-1012 - 1/2 in. CTS x 3/4 in. MPT
3501B-1014 - 1/2 in. CTS x 3/4 in. MGHT
3501B-1412 - 3/4 in. CTS x 3/4 in. MPT
3501B-1816 - 1 in. CTS x 1 in. MPT

Specification
  • Keywords: watts, plumbing, joints, quick connect, barb fittings, fittings, male connector
Technical specification
  • Unique ref.3612
  • Product familyQuick-Connect Solutions
  • Product groupConnectors
  • TypeObject (single object)
  • Date of publishing2018-01-26
  • Edition number1
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Joints
  • IFC classificationPipe Fitting
  • UNSPSC nameHardware and fittings
  • UNSPSC code401417
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitleBall Valves
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit