Publish your products
Quick-Connect Reducing Tees - Polysulfone - 3524B
Watts

Quick-Connect Reducing Tees - Polysulfone - 3524B

Lead Free* Models Available

Size(s):

1/2 to 1 in. CTS

Description:
Quick-Connect reducing tees - polysulfone.

3524RB-101004 - 1/2 x 1/2 x 1/4 in. OD
3524RB-141410 - 3/4 x 3/4 x 1/2 in. CTS
3524RB-181814 - 1 x 1 x 3/4 in. CTS

Specification
  • Keywords: watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, ball valves,tees
Technical specification
  • Unique ref.6634
  • Product familyQuick-Connect Solutions
  • Product groupTees
  • TypeObject (single object)
  • Date of publishing2018-01-26
  • Edition number1
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationPipe Fitting
  • UNSPSC nameHardware and fittings
  • UNSPSC code401417
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit