Publish your products
Lead Free* Cartridge Style Water Pressure Reducing Valves - LFX65B
Watts

Lead Free* Cartridge Style Water Pressure Reducing Valves - LFX65B

Series LFX65B Lead Free* Water Pressure Reducing Valves are designed to reduce incoming water pressure to a sensible level to protect plumbing system components and reduce water consumption.
The LFX65B is a cartridge style regulator and is orderable three ways: As a complete, ready-to-install regulator, or as a separate rough-in kit consisting of a Lead Free* cast copper silicon alloy body with integral strainer, or as a separate cartridge assembly.
Available with interchangeable union tailpieces for solder, threaded, Quick-Connect, PEX or CPVC installations. Maximum Working Pressure: 400psi (27.6 bar), Adjustable Reduced Pressure Range: 20 to 80psi (138 to 552 kPa), Standard Pressure Setting: 50psi (344kPa). High pressure model also available.
Specification
  • Keywords: assembly, backflow, bonnet, bypass, check, cover, kit, releif, repair, rubber, seat, valve, watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, ball valves, control valves, liquid control valves, water safety

Technical specification
  • Unique ref.6815
  • Product familyWater Safety & Flow Control
  • Product groupAdjusting/Controlling Valves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit