Publish your products
Lead Free* Dielectric Unions - Female Brass Pipe Thread to Female Solder Connections - LF3008
Watts

Lead Free* Dielectric Unions - Female Brass Pipe Thread to Female Solder Connections - LF3008

Series LF3008 Lead Free* Dielectric Unions are used in commercial and residential applications to prevent accelerated corrosion and deterioration in the piping system due to galvanic and stray current. It is installed between pipes made from dissimilar metals, and features a female brass pipe thread to female solder connection. It consists of a union nut, two tailpieces, and a gasket that separates the tailpieces to prevent an electric current from occurring. Series LF3008 is ideal in applications such as hot water storage tanks, water and air conditioners, processing tanks, steam, gas, and water piping. Maximum Pressure: 250psi.
Specification
  • Body Material: Lead Free* brass
    Connection Size: 1/2", 3/4", 1"
    Connection Type: Threaded and Solder Connections
    Industry Standards: Meet federal specifications for tensile strength and thread end connections
    Working Pressure: 250psi (17.2 bar
    Maximum Working Temperature: 180°F (82°C)
Technical specification
  • Unique ref.6856
  • Product familyWater Safety & Flow Control
  • Product groupValves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2015-08-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit