Publish your products
Lead Free* Temperature and Pressure Relief Valves - LF10L
Watts

Lead Free* Temperature and Pressure Relief Valves - LF10L

Model LF10L Temperature and Pressure Relief Valves are used in water heater and hot water storage tank applications to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 80,000 BTU/hr. It features a bronze body with NPT threaded male inlet and NPT threaded female outlet connections, unique thermostat with special thermo-bonded coating and a test lever. Model LF10L is ASME rated and CSA listed. Temperature Relief: 210°F (99°C), Pressure Relief Range: 75 to 150psi (5.2 to 10.3 bar), Standard Pressure Settings: 75, 100, 125, or 150psi (5.27, 7.03, 8.79, or 10.55 bar).
Specification
  • Body Material: Lead Free* copper alloy body
    Connection Size: 1/2", 3/4"
    Connection Type: Threaded connections
    Industry Standards: A.S.M.E. Rated**, CSA Listed
    Working Pressure: Standard settings 75, 100, 125, 150psi (5.3, 7.0, 8.8, 10.6 bar).
    Maximum Working Temperature: 210°F (99°C).
Technical specification
  • Unique ref.7659
  • Product familyWater Safety & Flow Control
  • Product groupValves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2015-08-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit