Publish your products
Lead Free* 2-Piece, Full Port, Brass Ball Valves - LFFBV-3C-SS, LFFBVS-3C-SS
Watts

Lead Free* 2-Piece, Full Port, Brass Ball Valves - LFFBV-3C-SS, LFFBVS-3C-SS

Series LFFBV-3C-SS, LFFBVS-3C-SS 2-Piece, Full Port, Lead Free* copper silicon alloy ball valves are used in commercial and industrial applications for a full range of liquids and gases. They feature a bottom-loaded blowout-proof stem, virgin PTFE seats, thrust washer, and adjustable stem packing gland, stem packing nut, 316 stainless steel ball, Lead Free* copper silicon alloy adapter, and steel handle. The LFFBV-3C-SS, LFFBVS-3C-SS features Lead Free* construction to comply with Lead Free* installation requirements.
Specification
  • Body Material: Lead Free* Forged Copper Silicon Alloy
    Connection Size: 1/2", 3/4", 1", 1-1/4", 1-1/2", 2"
    Connection Type: Threaded and Solder Connections
    Industry Standards: LFFBV-3C-SS UL/FM Approved; LFFBVS-3C-SS UL Listed; Valves comply with MSS-SP-110 standards
    Working Pressure: 600psi (41 bars) WOG non-shock; 150psi (10.3 bars) WSP
    Maximum Working Temperature: 400˚F (204˚C)Keywords: angle, ball valve, brass valve, dual, faucet, fbv3c, fbvs3c, full port valve, handwheel, hex shoulder, hose, hose bibb, hosebibb, lawn faucet, lead free, lead free ball valve, lf, mip, no-kink, nsf valve, sillcock, solder, tee handle, valve, vlv 2piece valve
Technical specification
  • Unique ref.7676
  • Product familyWater Safety & Flow Control
  • Product groupValves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2015-08-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameBall valves
  • UNSPSC code40141607
  • Uniclass 2015 CodePr_65_54_95_06
  • Uniclass 2015 DescriptionBall valves
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitleBall Valves
  • OmniClass Number23-27 31 15
  • OmniClass TitleBall Valves
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit