Publish your products
Lead Free* 2-Piece, Full Port, Brass Ball Valves - LFFBV-4B, LFFBVS-4B
Watts

Lead Free* 2-Piece, Full Port, Brass Ball Valves - LFFBV-4B, LFFBVS-4B

Series LFFBV-4B, LFFBVS-4B 2-Piece, Full Port, Brass Ball Valves are suitable for a full range of liquids and gases in residential and commercial applications.
These valves feature an adjustable packing for longer service life, a bottom loaded blow-out proof stem for safety, a fluorocarbon elastomer stem O-ring to prevent stem leaking at installation, and are rated to 600psi WOG/150psi WSP 1/4in. & 3in. (8 & 80mm). The LFFBV-4B, LFFBVS-4B features Lead Free* construction to comply with Lead Free* installation requirements.
Specification
  • Body Material: Lead Free Brass
    Connection Size: 1/4", 3/8", 1/2", 3/4", 1", 1-1/4", 1-1/2", 2", 2-1/2", 3"
    Connection Type: Threaded and Solder Connections
    Industry Standards: Certified to NSF/ANSI Standard 61/8
    Working Pressure: 1⁄4"– 3" 600psi (41.4 bar) WOG non-shock; 150psi (10.3 bar) WSP
    Maximum Working Temperature: 400˚F (204˚C)Keywords: automatic, ball valve, brass, connect, full port, gauge, hose, import, lead free, lf, pressure, pressure gauge, relief, reseating, temperature, valve
Technical specification
  • Unique ref.7817
  • Product familyWater Safety & Flow Control
  • Product groupValves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2015-08-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameBall valves
  • UNSPSC code40141607
  • Uniclass 2015 CodePr_65_54_95_06
  • Uniclass 2015 DescriptionBall valves
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitleBall Valves
  • OmniClass Number23-27 31 15
  • OmniClass TitleBall Valves
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit