Publish your products
Lead Free* High Capacity Water Pressure Reducing Valves - LF127W
Watts

Lead Free* High Capacity Water Pressure Reducing Valves - LF127W

Series LF127W High Capacity Water Pressure Reducing Valves are used in commercial and industrial applications to reduce incoming water pressure for protection of plumbing system components and to reduce water consumption. It consists of a Lead Free* bronze body construction with NPT threaded inlet and outlet connections, replaceable stainless steel seat and high temperature resisting interchangeable diaphragm chamber. Maximum Working Pressure: 175psi (12.1 bar), Adjustable Reduced Pressure Range: 25 to 100psi (1.7 to 7 bar).
Specification
  • Body Material: Lead Free* cast copper silicon alloy
    Connection Size: 3", 4"
    Connection Type: Threaded Connections
    Industry Standards: NSF
    Working Pressure: 175psi (12.1 bar)
    Maximum Working Temperature: 160°F (71°C)Keywords: backflow, double check, lead free, lf, low hazard, qt shutoff, repair kit, rk, test, testable, union, valve repair, water pressure reducing,assembly, backflow, bonnet, bypass, check, cover, kit, releif, repair, rubber, seat, valve, watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, ball valves, control valves, liquid control valves, water safety

Technical specification
  • Unique ref.7873
  • Product familyWater Safety & Flow Control
  • Product groupAdjusting/Controlling Valves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2015-08-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit