Publish your products
Double Check Detector Assemblies, Stainless Steel - 757DCDA, 757NDCDA
Double Check Detector Assemblies, Stainless Steel - 757DCDA, 757NDCDA
    Watts

    Double Check Detector Assemblies, Stainless Steel - 757DCDA, 757NDCDA

    4.0 out of 5 stars4.0(7 reviews)
    Series 757DCDA, 757NDCDA Double Check Detector Assemblies prevent the backflow of pollutants that are objectionable but not toxic, from entering into the potable water supply. Its compact housing consists of two independently operating tri-link check valves, two shutoff valves, and four test cocks. It features a stainless steel housing and sleeve and is 70% lighter than traditional designs. Series 757, 757N is designed for non-health hazard applications and may be installed under continuous pressure service to protect against both backpressure and backsiphonage. This Series is used primarily on fire sprinkler lines when it is necessary to monitor unauthorized use of water. Maximum Working Pressure: 175psi (12.06 bar).
    Specification
    • Body Material: Stainless Steel
      Connection Size: 2-1/2", 3", 4", 6", 8", 10"
      Connection Type: Flanged and Grooved Connections
      Industry Standards: Approved by the Foundation for Cross-Connection Control and Hydraulic Research at The University of Southern California (FCCCHR-USC)
      Working Pressure: 175psi (12.1 bar)
      Maximum Working Temperature: 140°F (60°C)Keywords: 110v, 175psi, 220v, air separator, angle, backflow, backflow preventer, backflow preventer valve, backflow valve, bacteria, bacteria water filtration, ballast, bfg, boiler, boilerdrain, brass, bulb, butterfly, bypass, capacity, checkvalve, closed loop systems, dcda, detector, double, double check, doublecheck, drain, expansion tank, feedwater, fill valve, frost free, frost proof wall hydrant, gear operated, gpm, heating system, highpurge, hydronic, iron, keyoperated, lead free, meter, mipxhose, nrs, operated, osy, piv, press fitting, pressure, pressure valve, pressure zone valve, pressurized, preventer, purge, quarter turn shutoff, quarts sleeve, rdza, reduce pressure valve, reduce pressure zone, reduced pressure detector, reduced pressure valve, reducing valve, regulator, repair, rpda, rpza, sdrxhose, shut-off, stainless steel, stainless steel body, strainer, tamper switch, thread, threaded, thru-wall, ultraviolet, ultraviolet water filtration, uv, uv filtration, valve, vlv, wall hydrant, water disinfection, water filtration, watts
    Technical specification
    • Unique ref.868
    • Product familyBackflow Prevention
    • Product groupNon-Return Valves for Liquid Services
    • TypeObject (single object)
    • Date of publishing2009-09-16
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit