Publish your products
Anti-Siphon Pressure Vacuum Breakers - 800M4QT
Anti-Siphon Pressure Vacuum Breakers - 800M4QT
    Watts

    Anti-Siphon Pressure Vacuum Breakers - 800M4QT

    Series 800M4QT antisiphon pressure vacuum breakers include a freeze sensor for use with SentryPlus Alert® technology to monitor temperature nearing the freezing point. The sensor is activated with the BMS/IMS Freeze Sensor Connection Kit to relay a signal to building or irrigation management systems, helping facility personnel take actions that reduce or eliminate PVB replacement and repair. Freeze alerts are distributed according to the BMS/IMS application.

    This series is ideal for health hazard continuous pressure applications, such as irrigation systems and industrial process water systems, when exposure to sudden freezing occurs where water enters the equipment at or below its flood rim. Maximum Pressure:150 psi (10.3 bar), Minimum Pressure: 15 psi (55kPa).

    Specification
    • Features

      • Health hazard protection level
      • Compact and designed for easy maintenance
      • Test cocks are positioned for easy testing and winterization
      • Acetal bonnet acts as "freeze plug" to prevent body damage
      • Bronze body construction, silicone rubber check valve disc, plastic check valve seat, stainless steel springs, and a lightweight plastic disc float
      • Sensor on PVB signals when temperature nears the freezing point
      • Freeze alerts help extend use of the PVB device by reducing damage and repair
      • Freeze alerts feature available with add-on connection kit for irrigation management systems

      Keywords: 125wsp, 400wog, backflow, backflow preventer valve, backflow valve, bronze, checkvalve, diaphragm cover, double, doublecheck, lead free, lf, pressure valve, pressure zone valve, preventer, qt, quarterturn, quaterturn, reduced pressure valve, rpda, shut-off, strainer, thermostatic trap, thread, threaded, valve, vlv, wyestrainer, y,

    Technical specification
    • Unique ref.921
    • Product familyPlumbing & Flow Control Solutions
    • Product groupBackflow Preventers > Vacuum Breakers
    • TypeObject (single object)
    • Date of publishing2009-09-16
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit