Publish your products
Reduced Pressure Zone Assembly Backflow Preventers with Flood Sensor – For 2 1/2 – 10 IN Sizes - 957-FS
Reduced Pressure Zone Assembly Backflow Preventers with Flood Sensor – For 2 1/2 – 10 IN Sizes - 957-FS
Reduced Pressure Zone Assembly Backflow Preventers with Flood Sensor – For 2 1/2 – 10 IN Sizes - 957-FS
Reduced Pressure Zone Assembly Backflow Preventers with Flood Sensor – For 2 1/2 – 10 IN Sizes - 957-FS
Reduced Pressure Zone Assembly Backflow Preventers with Flood Sensor – For 2 1/2 – 10 IN Sizes - 957-FS
    Watts

    Reduced Pressure Zone Assembly Backflow Preventers with Flood Sensor – For 2 1/2 – 10 IN Sizes - 957-FS

    3.7 out of 5 stars3.7(6 reviews)

    Series 957-FS reduced pressure zone assembly backflow preventers help stop the reverse flow of liquids due to backpressure or backsiphonage, where potential health hazard exists.

    This series features an integrated flood sensor with SentryPlus™ Alert technology to detect excessive water discharges from the relief valve. Activated through an add-on connection kit, the sensor can trigger the alert system sending notification of flood detection to facility personnel. Connection kits are available for BMS and cellular communication.

    Specification
    • Features

      • Flood alert feature available with add-on connection kit, compatible with BMS and cellular communication
      • Extremely compact design for easy installation and service
      • Patented torsion spring checks providing the lowest pressure loss
      • Lightweight stainless steel construction (70% lighter than traditional designs)
      • Shutoff valve options available
      • Integrated sensor on relief valve for flood detection


      Keywords: 110v, 220v, airgap, automatic, backflow, backflow preventer valve, backflow preventer valve,iot,flood detection,sentry+,sentry+ alert, backflow valve, bacteria water filtration, bfg, brass ball valve, butterfly, cfm, checkvalve, detector, discharge, double, doublecheck, drain, floor mounted, full port, gear operated, gpm, integral mounting brackets, lead free, lead free bronze, lf, lf ball valve, lf,iot,flood detection,sentry+,sentry+ alert, lf40xl, mini, nrs, nrs,iot,flood detection,sentry+,sentry+ alert, osy, plate-type, plated hardware, pressure, pressure valve, pressure zone valve, preventer, qt, quarterturn, rdza, reduce pressure zone, reduced pressure, reduced pressure detector, reduced pressure valve, reducing valve, relief, reseating, rp, rpda, rpza, shut-off, spillresistant, stainless steel, steel uprights, tamper switch, temperature, ultraviolet water filtration, universal steel hanger support plate, urinal carrier, uv filtration, vacuumbreaker, valve, valves, vlv, water disinfection, water filtration, watts, welded feet

    Technical specification
    • Unique ref.957-FS
    • Product familyBackflow Prevention
    • Product groupNon-Return Valves for Liquid Services
    • TypeObject (single object)
    • Date of publishing2022-12-21
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit