Publish your products
TriCore™ Composite Closet Carrier Vertical Fitting - PC-101-V
Watts

TriCore™ Composite Closet Carrier Vertical Fitting - PC-101-V

Watts PC-101-V TriCore™ composite closet carrier features universal left or right vertical ABS fitting, 3" or 4" no-hub waste and 2" no-hub vent connection, patended ABS nipple with o-ring seal, straight or offset faceplate options and patented ABS legs with standard and ADA height markings. 1/4" SS shims for fine adjustment, integral test cap, neoprene bowl gasket and plated hardware with chrome cap nuts are included. Carrier complies with requirements of ASME A112.6.1M up to a 500 lb. static load and E84 off-gassing requirements.

Specification

Technical specification
  • Unique ref.TriCore-Composite-Closet-Carrier-Vertical-Fitting-pc-101-v
  • Product familyDrainage Solutions
  • Product groupFixture Carriers
  • TypeObject (single object)
  • Date of publishing2026-10-26
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodeAc_10_40_67
  • Uniclass 2015 DescriptionPlumbing
  • CSI MasterFormat 2014 Code22 30 00
  • CSI MasterFormat 2014 TitlePlumbing Equipment
  • OmniClass Number23-31 00 00
  • OmniClass TitlePlumbing Specific Products and Equipment

Region availability

North America
Canada
United States