Publish your products
Wye-Pattern Strainers, Stainless Steel, Flanged and Grooved - 77F-SS, 77G-SS
Wye-Pattern Strainers, Stainless Steel, Flanged and Grooved - 77F-SS, 77G-SS
Wye-Pattern Strainers, Stainless Steel, Flanged and Grooved - 77F-SS, 77G-SS
    Watts

    Wye-Pattern Strainers, Stainless Steel, Flanged and Grooved - 77F-SS, 77G-SS

    Lead Free* Models Available

    Series 77F-SS, 77G-SS Stainless Steel, Flanged and Grooved, Wye-Pattern Strainers feature a wye-pattern, stainless steel body with flanged (Model 77F-SS) or grooved (Model 77G-SS) connections, stainless steel screen, ductile iron or epoxy-coated ductile iron (FDA Model) retainer cap with EPDM gasket, grooved coupling, and blow-down outlet. Series 77F-SS, 77G-SS is lightweight, corrosion-resistant and has a self-cleaning feature. It is suitable for use in potable water and food applications in compliance with NSF-61 and FDA requirements. Maximum Pressure (non-shock): 200psi (13.8 bar) at 150°F (66°C) WOG.

    Specification
    • Features

      • Wye-patterned stainless steel body is suitable for use in potable water and food applications
      • Lightweight, corrosion resistant, and includes a self-cleaning feature for easy servicing
      • Stainless steel screen with EPDM gasket and ductile iron or FDA-approved epoxy-coated retainer cap
      • All models feature blow-down outlet with flanged or grooved connections to suit user needs


      Keywords: assembly, backflow, backflow preventer valve, backflow valve, stainless steel, bypass, cast iron, check valve, cover, dcda, detector, double, double check, doublecheck, epoxy coated, meter, pex crimping tools, pex tools, pressure valve, pressure zone valve, preventer, reduced pressure valve, repairkit, replacement, rpza, shut-off, steam, steamtrap, trap, valve, vlv, watts regulator, plumbing, drains, drainage, reduce pressure zone assembly, strainer

      Size(s):
      2 1/2 to 6 in. (65 to 300mm)

    Technical specification
    • Unique ref.Wye-Pattern-Strainers-77F-SS-77G-SS
    • Product familyPlumbing & Flow Control Solutions
    • Product groupStrainers
    • TypeObject (single object)
    • Date of publishing2018-09-30
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • Uniclass 2015 CodeAc_10_40_63
    • Uniclass 2015 DescriptionPipe fitting
    • CSI MasterFormat 2014 Code40 05 09
    • CSI MasterFormat 2014 TitleWall Pipes, Floor Pipes, and Pipe Sleeves
    • OmniClass Number23-27 43 00
    • OmniClass TitlePipe Fittings
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Region availability

    North America
    Canada
    United States