Publish your products
Cast Iron Swing Check Valves, Sizes 2-12 IN - Series 411
Cast Iron Swing Check Valves, Sizes 2-12 IN - Series 411
Cast Iron Swing Check Valves, Sizes 2-12 IN - Series 411
    Watts

    Cast Iron Swing Check Valves, Sizes 2-12 IN - Series 411

    Watts Series 411 cast iron swing check valves are engineered for commercial and municipal water systems provides dependable protection against reverse flow in potable water applications. Each valve features a rugged cast iron body with flanged connections and a full-port design to minimize pressure drop and optimize flow efficiency. The lead-free bronze disc and seat enhance corrosion resistance and extend service life, ensuring long-term reliability. Fully compliant with AWWA C508 and NSF 61 standards, these valves are ideal for maintaining water quality and system integrity across a range of pipe sizes from 2 inches to 12 inches.

    Specification
    • Features

      • Cast iron body
      • Lead free bronze disc and seat
      • Flanged connections
      • Compliant to AWWA C508 and NSF 61
      • Sizes: 2 - 12"
    Technical specification
    • Unique ref.AWWA-C508-Swing-Check-Valve-series-411
    • Product familyWater Safety & Flow Control
    • Product groupAdjusting/Controlling Valves for Liquid Services
    • TypeObject (single object)
    • Date of publishing2026-01-09
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • Uniclass 2015 CodePr_65_54_40_13
    • Uniclass 2015 DescriptionCheck valves
    • CSI MasterFormat 2014 Code40 05 65.23
    • CSI MasterFormat 2014 TitleSwing Check Valves
    • OmniClass Number23-27 31 19
    • OmniClass TitleCheck Valves

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit