Publish your products
Lead Free* 2-Piece, Full Port, Brass Ball Valves. Sizes: 1/4″ – 4″ (8 – 100mm) - LFFBV-3C-M1
Watts

Lead Free* 2-Piece, Full Port, Brass Ball Valves. Sizes: 1/4″ – 4″ (8 – 100mm) - LFFBV-3C-M1

3.7 out of 5 stars3.7(6 reviews)

Series LFFBV-3C-M1 and LFFBVS-3C-M1 Lead Free* 2-Piece, Full Port, Brass Ball Valves are designed for use in commercial and industrial applications for a full range of liquids and gases. They’re constructed for reliable performance with a fluorocarbon elastomer stem O-ring that prevents stem leaks, a bottom-loaded blowout-proof stem, and an adjustable stem packing gland. LFFBV-3C-M1 models have threaded end connections. LFFBVS-3C-M1 models have solder end connections. Available in sizes 1/4 to 4 inch.

Available Accessories:

  • Stem Extension Kits
  • Locking Handle Kits

Features

  • Construction is Lead-Free* forged copper silicon alloy body and adapter
  • The ball is machined chrome-plated Lead-Free* brass
  • Certified to NSF/ANSI standard 61/8
  • Valves comply to MSS-SP-110 standard
Specification
  • Pressure Ratings
    LFFBV-3C-M1:
    1⁄4" – 2" 600psi (41 bar) WOG, non-shock,
    150psi (10.3 bar) WSP
    21⁄2" – 4" 400psi (27.5 bar) WOG, non-shock,
    125psi (8.6 bar) WSP
    LFFBVS-3C-M1:
    1⁄2" – 2" 600psi (41 bar) WOG, non-shock,
    150psi (10.3 bar) WSP
    21⁄2" – 3" 400psi (27.5 bar) WOG, non-shock,
    125psi (8.6 bar) WSP

    Approvals
    1⁄4" – 4" LFFBV-3C-M1
    1⁄2" – 3" LFFBVS-3CM1
    Certified to NSF/ANSI standards 61 and 372
    1⁄4" – 2" LFFBV-3C-M1 UL/FM approved
    1⁄2" – 2" LFFBVS-3C-M1 UL Listed

    Gas Approvals (Threaded Valves Only)
    1⁄2" – 2" ASME B16.33, CSA
    ASME B16.44
     1⁄2 psig, 5psig, and 125psig (14, 34 and 862 kPa)
    @ -40ºF to 125ºF (-40ºC to 52ºC)
    21⁄2" – 3" ASME B16.38, CSA,
    ASME B16.44
     1⁄2 psig, 5psig, and 125psig (14, 34 and 862 kPa)
    @ -40ºF to 125ºF (-40ºC to 52ºC)

Technical specification
  • Unique ref.Brass-Ball-Valves-LFFBV-3C-M1
  • Product familyPlumbing & Flow Control Solutions
  • Product groupShutoff Valves > Ball Valves
  • TypeObject (single object)
  • Date of publishing2019-05-30
  • Edition number1
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameBall valves
  • UNSPSC code40141607
  • Uniclass 2015 CodePr_65_54_95_06
  • Uniclass 2015 DescriptionBall valves
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitleBall Valves
  • OmniClass Number23-27 31 15
  • OmniClass TitleBall Valves
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit