Publish your products
Wafer Style Butterfly Valves - Import - BF-04
Watts

Wafer Style Butterfly Valves - Import - BF-04

4.8 out of 5 stars4.8(9 reviews)

Series BF-04 Wafer Style Butterfly Valves are used in HVAC, irrigation, OEM, commercial, and institutional applications and wherever positive shutoff is required to control the flow of liquids, gases, and slurries. It features cast iron body construction, stainless steel shaft, and a mounting pad for 10 position lever, gear operator, or actuator. Available with ductile iron, aluminum bronze, or stainless steel discs and EPDM, Buna, or Viton seats. Pressure Rating is 200psi WOG.

Specification
  • Keywords: assembly, backflow, backflow valve, ballvalve, bonnet, builtin bypass, bypass, check, checkvalve, coupling, cover, double, doublecheck, expansion, fill, fire, fullport, high capacity, high capacity pressure reducing valve, high capacity water pressure reducing valve, high pressure, hydronic, inlet strainer, kit, lead free, lf, lf223, lfn223, lock, low pressure, male, pressure reducing valve, preventer, prevention, prv, quarter turn shutoff, quarterturn, quick, reduce pressure valve, reducing valve, releif, relief, repair, rpza, rubber, seat, separator, shut-off, tank, threaded, twopiece, ullisted, union angle inlet, union angle outlet, valve, vlv, water pressure reducing valve, water pressure reducing valves, wp valve, wprv, assembly, backflow, bonnet, bypass, check, cover, kit, releif, repair, rubber, seat, valve, watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, ball valves, control valves, liquid control valves, water safety

    • Used in HVAC, irrigation, OEM, commercial, and institutional applications and wherever positive shutoff is required
    • A phenolic-backed seat prevents the seat from collapsing or dislodging.
    • Meets stringent NSF-61 requirements and certified by NSF to NSF/ANSI 61 Section 8
    • Controls the flow of liquids, gases, and slurries
Technical specification
  • Unique ref.Butterfly-Valve-BF-04
  • Product familyPlumbing & Flow Control Solutions
  • Product groupShutoff Valves > Butterfly Valves
  • TypeObject (single object)
  • Date of publishing2019-03-08
  • Edition number2
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • CSI MasterFormat 2014 Code22 05 23
  • CSI MasterFormat 2014 TitleGeneral-Duty Valves for Plumbing Piping

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit