Publish your products
LOCKSMITH™ CAL-100 Series Acidic Water Neutralizing Systems for pH Correction, 30K-90K Grain Capacity, Pipe Size 1 IN - CAL-100
Watts

LOCKSMITH™ CAL-100 Series Acidic Water Neutralizing Systems for pH Correction, 30K-90K Grain Capacity, Pipe Size 1 IN - CAL-100

Watts LOCKSMITH™ CAL‑100 Series acidic water neutralizing systems are designed for residential and light commercial applications to help stop corrosion of metal plumbing components and fixtures caused by acidic supply water with a pH of less than 7. These systems use high‑quality granular calcite media to neutralize acidity; as low‑pH water flows downward through the media bed, it reacts with and dissolves the calcite, raising the water’s pH from an acidic state toward neutral.


Each system features the Watts LOCKSMITH™ control valve with state‑of‑the‑art computer programming that increases efficiency by optimizing backwashing to clean the media bed while helping conserve water. Manufactured from high‑tech materials, the control valve has been engineered and tested to perform reliably in demanding environments. The CAL‑100 Series is available in multiple media capacities to support a range of application requirements.

Specification
  • Features

    • Designed for residential and light commercial acidic water treatment
    • Neutralizes water with pH levels below 7
    • Uses high‑quality granular calcite media for pH neutralization
    • Calcite media dissolves during operation to raise water pH
    • Watts LOCKSMITH™ control valve with advanced electronic programming
    • Helps stop corrosion of metal plumbing components and fixtures
    • Efficient, automatic backwashing cleans the media bed
    • Backwashing optimization helps reduce water usage
    • Engineered and tested for reliable performance in demanding environments
    • Available in multiple media capacities
Technical specification
  • Unique ref.CAL-100-acidic-water-neutralizing-system
  • Product familyWater Quality & Rainwater Harvesting Solutions
  • Product groupFiltration Solutions
  • TypeObject (single object)
  • Date of publishing2026-03-18
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other
  • OmniClass Number23-21 23 31
  • OmniClass TitleResidential Water Filter System

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit