Publish your products
LOCKSMITH™ CLS-DM Series Dual Media Water Softener and Carbon Filter System, 10 IN Mineral Tank, 30K Grain Capacity - CLS-DM
Watts

LOCKSMITH™ CLS-DM Series Dual Media Water Softener and Carbon Filter System, 10 IN Mineral Tank, 30K Grain Capacity - CLS-DM

Watts LOCKSMITH™ CLS-DM Series dual media water treatment system combine water softening and carbon filtration into one compact, whole‑house solution designed for residential applications. This system features a simplex, dual‑chamber design that removes hardness minerals while reducing chlorine, taste, odors, organic chemicals, sediment, and iron. The system utilizes high‑capacity ion exchange resin for hardness removal and Watts activated fine carbon media for effective pre‑treatment and filtration.

Powered by the Watts LOCKSMITH™ exclusive controller with a visual color screen, the CLS‑DM Series offers advanced programmable features and at‑a‑glance system status. Durable construction includes a non‑corrosive fiberglass resin tank with a thermoplastic inner liner and a high‑density polyethylene brine tank that functions as both a brine maker and salt storage vessel. Multiple relay outputs provide increased configurability and the ability to energize external equipment for expanded system control.

Specification
  • Features

    • Dual media system combining water softening and carbon filtration
    • Complete whole‑house water treatment in a compact design
    • Reduces hardness, chlorine taste and odor, organic chemicals, sediment, and iron
    • Watts LOCKSMITH™ control valve with advanced electronic programming
    • Watts activated fine carbon media for effective pre‑treatment
    • High‑capacity ion exchange resin for hardness removal
    • Non‑corrosive fiberglass resin tank with thermoplastic inner liner
    • High‑density polyethylene brine tank serves as brine maker and salt storage
    • Dual‑chamber mineral hardness removal design
    • Multiple 12V relay outputs for increased configurability
Technical specification
  • Unique ref.cls-dm-water-softener
  • Product familyWater Quality & Rainwater Harvesting Solutions
  • Product groupConditioning Solutions
  • TypeObject (single object)
  • Date of publishing2026-03-18
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other
  • ETIM CodeEC011732
  • ETIM NameWater softener
  • UNSPSC namePackaged water treatment systems
  • UNSPSC code47101522
  • Uniclass 2015 CodeSs_55_70_98
  • Uniclass 2015 DescriptionWater treatment systems
  • CSI MasterFormat 2014 Code22 31 00
  • CSI MasterFormat 2014 TitleDomestic Water Softeners
  • OmniClass Number23-27 55 27 11
  • OmniClass TitleWater Softeners

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit