We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

2-Piece, Lead Free* Brass Valves - PEX-a F1960 Cold Expansion Fittings - LFFBV-PEX-F1960

Unique ref.: cold-expansion-fittings-lffbv-pex-f1960
Brand: Watts
Product family: Water Safety & Flow Control
Product group: Valves for Liquid Services
Date of publishing: 2019-05-30
Edition number: 1
Type: Object (single object)
Download (13)

The LFFBV-PEX-F1960 series is a 2 Piece, Lead Free* Brass Ball Valve. These valves are designed with PEX F1960 (Cold Expansion Fitting) ends, which are for use with Watts WaterPEXa and any other PEXa piping systems. Forged Lead Free* brass body and adapter manufactured per the ASTM F1960 standard. This series of valves features Lead Free* brass PEX F1960 end tailpieces designed for easy crimping into a Watts WaterPEXa and any other PEXa piping system. Additionally the LFFBV-PEX-F1960 utilizes Lead Free* construction to comply with Lead Free* installation requirements. This product is suitable for use with potable water and hydronic systems for commercial and residential applications.

Features

  • Valve rated to 400 WOG
  • ANSI/NSF-14; ANSI/NSF-61
  • Cold expansion connection rated to 160psi at 73°F (23°C)
  • F1960 (Cold Expansion Fittings)

Outlet Connection Type

  • Expansion
  • Pex Expansion

Outlet Connection Size

  • 1/2 IN
  • 3/4 IN
  • 1 IN

Maximum Temperature-Fahrenheit

  • 200
  • 400

Inlet Connection Type

  • Expansion
  • Pex Compression
  • Pex Expansion

Inlet Connection Size

  • 1/2 IN
  • 3/4 IN
  • 1 IN


Material main: Brass
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Valves
IFC classification: Valve
UNSPSC name: Ball valves
UNSPSC code: 40141607
Uniclass 1.4 Code: L71174
Uniclass 1.4 Description: Adjusting valves
Uniclass 2.0 Code: PR-94-94-xx
Uniclass 2.0 Description: Ball Valves
Uniclass 2015 Code: Pr_65_54_95_06
Uniclass 2015 Description: Ball valves
NBS Reference Code: 94-94-xx
NBS Reference Description: Ball Valves
CSI MasterFormat 2014 Code: 40 05 63
CSI MasterFormat 2014 Title: Ball Valves
OmniClass Number: 23-27 31 15
OmniClass Title: Ball Valves
CSI UniFormat II Code: C1030
CSI UniFormat II Title: Fittings
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Plumbing - Valves

Name Value
Connection Size 1/2" — 1"
Connection Type Expansion ; PEX Compression ; PEX Expansion
Plumbing Fixture Type Ball Valve
Working Pressure 165 psi

BIMobject®