Publish your products
Combination Fill Valve and Backflow Preventers - 911
Combination Fill Valve and Backflow Preventers - 911
Combination Fill Valve and Backflow Preventers - 911
Combination Fill Valve and Backflow Preventers - 911
Combination Fill Valve and Backflow Preventers - 911
Combination Fill Valve and Backflow Preventers - 911
Combination Fill Valve and Backflow Preventers - 911
Combination Fill Valve and Backflow Preventers - 911
Combination Fill Valve and Backflow Preventers - 911
    Watts

    Combination Fill Valve and Backflow Preventers - 911

    Series 911, 911S Combination Fill Valve and Backflow Preventers are for use in commercial and residential hydronic heating systems to provide make-up water to the boiler, and prevent backflow when supply pressure falls below system pressure. It consists of a brass Watts Model 9D backflow preventer and a bronze Watts Model 1156F feed water pressure regulator in one pre-assembled unit. Model 911 has union NPT x NPT connections. Model 911S has union solder x NPT connections. The Series 911, 911S has a high capacity fill valve that provides quick system filling and purging. It is designed for use in the boiler feed lines of hydronic heating systems. Maximum Pressure: 100psi (6.9 bar).

    Specification
    • Keywords: assembly, backflow, backflow preventer valve, backflow valve, bronze body, bypass, cast iron, check valve, cover, dcda, detector, double, double check, doublecheck, epoxy coated, meter, pex crimping tools, pex tools, pressure valve, pressure zone valve, preventer, reduced pressure valve, repairkit, replacement, rpza, shut-off, steam, steamtrap, trap, valve, vlv, watts regulator, plumbing, drains, drainage, reduce pressure zone assembly
    Technical specification
    • Unique ref.Combination-Fill-Valve-and-Backflow-Preventers-911
    • Product familyPlumbing & Flow Control Solutions
    • Product groupHydronic & Steam Heating
    • TypeObject (single object)
    • Date of publishing2019-03-08
    • Edition number2
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • Uniclass 2015 CodeAc_10_40_63
    • Uniclass 2015 DescriptionPipe fitting
    • CSI MasterFormat 2014 Code40 05 09
    • CSI MasterFormat 2014 TitleWall Pipes, Floor Pipes, and Pipe Sleeves
    • OmniClass Number23-27 43 00
    • OmniClass TitlePipe Fittings
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit