Publish your products
LOCKSMITH™ FLLAIO-125 Series Filox® Whole House Iron Filter Systems, Pipe Size 1 1/4 IN - FLLAIO-125
Watts

LOCKSMITH™ FLLAIO-125 Series Filox® Whole House Iron Filter Systems, Pipe Size 1 1/4 IN - FLLAIO-125

Watts LOCKSMITH™ FLLAIO-125 Series Filox® whole house iron filter systems provide a chemical‑free solution for removing red staining iron, rotten egg–smelling hydrogen sulfide, and black staining manganese from residential water supplies. These systems use a process called AIO (Air Injection Oxidization), which allows the natural air we breathe to charge the water with oxygen. Together the oxygen and contaminants are introduced onto the surface of our catalytic filtration media. The oxygen oxidizes the contaminants, allowing the media to effectively remove them from the water. The Filox media uses the injected oxygen to oxidize the contaminants and then traps the impurities.

Each system features the Watts LOCKSMITH™ control valve with advanced programmable features to support reliable, efficient operation. The FLLAIO‑125 Series is available in multiple media capacities to meet a range of whole‑house filtration needs.

Specification
  • Features

    • Chemical‑free whole house water filtration
    • Filox catalytic filtration media for oxidation and filtration
    • Watts LOCKSMITH™ control valve with advanced electronic programming
    • Removes red staining iron
    • Reduces hydrogen sulfide (rotten egg odor)
    • Removes black staining manganese
    • Natural air injection charges water with oxygen
    • Oxygen oxidizes contaminants for effective removal
    • Designed for residential whole‑house applications
    • Available in multiple media capacities
Technical specification
  • Unique ref.FLLAIO-125-backwashing-system
  • Product familyWater Quality & Rainwater Harvesting Solutions
  • Product groupFiltration Solutions
  • TypeObject (single object)
  • Date of publishing2026-03-18
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other
  • OmniClass Number23-21 23 31
  • OmniClass TitleResidential Water Filter System

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit