Publish your products
PDI Certified Grease Interceptor - GL
Watts

PDI Certified Grease Interceptor - GL

Watts Light Commercial GL-Series PDI Certified low-rough-in recessed or floor mounted epoxy coated steel grease interceptor with external flow control fitting and no hub connection.

Specification
  • Keywords: floor drain body, cast iron, watts, watts regulator, plumbing, drainage, drains, drain, grease interceptor

    Features

    • Separates fats, oils, grease from commercial kitchen waste
    • Acid resistant epoxy coated inside and out
    • Ships with flow control device
    • Standard no hub pipe connections
Technical specification
  • Unique ref.gl-interceptors
  • Product familyDrainage Solutions
  • Product groupInterceptors
  • TypeObject (single object)
  • Date of publishing2021-02-09
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other
  • UNSPSC nameSludge collectors
  • UNSPSC code47101536
  • Uniclass 2015 CodePr_65_52_25_06
  • Uniclass 2015 DescriptionBelow-ground grease traps and converters
  • CSI MasterFormat 2014 Code46 25 00
  • CSI MasterFormat 2014 TitleOil and Grease Separation and Removal Equipment
  • OmniClass Number23-39 33 17
  • OmniClass TitleOil and Grease Separation and Removal Equipment
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit