Publish your products
Lead Free* Water Pressure Reducing Valves, Sizes: 1/2 ‒ 1 IN (15 ‒ 25mm) - LFN45B
Lead Free* Water Pressure Reducing Valves, Sizes: 1/2 ‒ 1 IN (15 ‒ 25mm) - LFN45B
Lead Free* Water Pressure Reducing Valves, Sizes: 1/2 ‒ 1 IN (15 ‒ 25mm) - LFN45B
Lead Free* Water Pressure Reducing Valves, Sizes: 1/2 ‒ 1 IN (15 ‒ 25mm) - LFN45B
Lead Free* Water Pressure Reducing Valves, Sizes: 1/2 ‒ 1 IN (15 ‒ 25mm) - LFN45B
Lead Free* Water Pressure Reducing Valves, Sizes: 1/2 ‒ 1 IN (15 ‒ 25mm) - LFN45B
    Watts

    Lead Free* Water Pressure Reducing Valves, Sizes: 1/2 ‒ 1 IN (15 ‒ 25mm) - LFN45B

    Series LFN45B Lead Free* Water Pressure Reducing Valves are used in commercial and residential applications to reduce incoming water pressure to a predetermined level, thereby protecting downstream plumbing system components and reducing water consumption. Designed for easy accessibility and serviceability without removing the valve from the line. For versatility, a variety of end connections are available: threaded, solder, PEX, quick-connect, CPVC, press, or cold expansion PEX (ASTM F1960) with union and double union. Standard pressure setting is 50 psi with an adjustable range of 25 ‒ 75 psi (172 ‒ 517 kPa). For sizes: 1/2 to 1 IN (15 ‒ 25mm).

    Specification
    • Features

      • Sealed spring cage for accessible outdoor or pit applications
      • Integral stainless steel strainer and bypass feature that controls thermal expansion pressure
      • Designed for easy in-line servicing
      • For water supply pressures up to 400psi


      Keywords: watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, ball valves, control valves, liquid control valves, water safety

    Technical specification
    • Unique ref.Lead-free-water-Pressure-Reducing-Valves-LFN45B
    • Product familyPlumbing & Flow Control Solutions
    • Product groupPressure Reducing Valves > Water
    • TypeObject (single object)
    • Date of publishing2022-09-19
    • Edition number1
    Related
    • Material mainCopper
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC nameValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_54_95_66
    • Uniclass 2015 DescriptionPressure reducing valves
    • CSI MasterFormat 2014 Code40 05 67.36
    • CSI MasterFormat 2014 TitlePressure-Regulating Valves
    • OmniClass Number23-27 31 47
    • OmniClass TitlePressure Regulating Valves
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit