Publish your products
Lead Free* Water Pressure Reducing Valves, Sizes: 1 1/4 ‒ 2 IN (32 ‒ 50mm) - LFN45B-L
Lead Free* Water Pressure Reducing Valves, Sizes: 1 1/4 ‒ 2 IN (32 ‒ 50mm) - LFN45B-L
Lead Free* Water Pressure Reducing Valves, Sizes: 1 1/4 ‒ 2 IN (32 ‒ 50mm) - LFN45B-L
Lead Free* Water Pressure Reducing Valves, Sizes: 1 1/4 ‒ 2 IN (32 ‒ 50mm) - LFN45B-L
    Watts

    Lead Free* Water Pressure Reducing Valves, Sizes: 1 1/4 ‒ 2 IN (32 ‒ 50mm) - LFN45B-L

    Series LFN45B-L Lead Free* Water Pressure Reducing Valves are used in commercial and residential applications to reduce incoming water pressure to a predetermined level, thereby protecting downstream plumbing system components and reducing water consumption. Designed for easy accessibility and serviceability without removing the valve from the line. Available with double union threaded, solder, press, or cold expansion PEX (ASTM F1960) end connections. Standard pressure setting is 50 psi with an adjustable range of 25 ‒ 75 psi (172 ‒ 517 kPa). For sizes: 1 1/4 to 2 IN (32 ‒ 50mm).

    Specification
    • Features

      • For water supply pressures up to 300psi
      • Designed for easy in-line servicing
      • Sealed spring cage for accessible outdoor or pit applications
      • Integral stainless steel strainer and bypass feature that controls thermal expansion pressure

      Keywords: watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, ball valves, control valves, liquid control valves, water safety

    Technical specification
    • Unique ref.Lead-free-water-Pressure-Reducing-Valves-LFN45B-L
    • Product familyPlumbing & Flow Control Solutions
    • Product groupPressure Reducing Valves > Water
    • TypeObject (single object)
    • Date of publishing2022-09-19
    • Edition number1
    Related
    • Material mainCopper
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC nameValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_54_95_66
    • Uniclass 2015 DescriptionPressure reducing valves
    • CSI MasterFormat 2014 Code40 05 67.36
    • CSI MasterFormat 2014 TitlePressure-Regulating Valves
    • OmniClass Number23-27 31 47
    • OmniClass TitlePressure Regulating Valves
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit