Publish your products
2-Piece, Full Port, Lead Free* Bronze Ball Valves with Stainless Steel Trim - LFB6091-SS
2-Piece, Full Port, Lead Free* Bronze Ball Valves with Stainless Steel Trim - LFB6091-SS
2-Piece, Full Port, Lead Free* Bronze Ball Valves with Stainless Steel Trim - LFB6091-SS
2-Piece, Full Port, Lead Free* Bronze Ball Valves with Stainless Steel Trim - LFB6091-SS
    Watts

    2-Piece, Full Port, Lead Free* Bronze Ball Valves with Stainless Steel Trim - LFB6091-SS

    3/8 IN 2-Piece Full Port Lead Free Bronze Ball Valve with Stainless Steel Ball and Stem, Solder End Connections

    This 3/8 inch 2-piece full port lead free bronze ball valve with stainless steel ball and stem and solder end connections is used in commercial and industrial applications for a full range of liquids and gases. A full port orifice ensures minimal pressure drop, while the stainless steel ball and stem provide lasting service. It consists of Durafill (carbon glass filled PTFE) seat, bottom loaded blowout proof stem, and adjustable stem packing. This ball valve is rated for 600 WOG/150 WSP.

    Specification
    • Features

      • Full port design
      • Stainless steel ball and stem
      • NSF 61 and 372 certification
      • 600 WOG, 150 WSP
      • Solder end connection
      • White handles for easy lead free identification


      Keywords: 400wog, 600wog, airgap, alternative, anti scale, anti scale solution, anti scale system, anti scale systems, anti scale water systems, anti-scale, backflow, backflow preventer valve, backflow valve, ballvalve, blue, brass, bronze, checkvalve, coil, discharge, double, doublecheck, elbow, fire, free, fullport, hard water, irrigation, lead, lead free, lessshutoff, lf, low maintenance, mineral buildup, nrs, oneflow, oneflow anti-scale system, oneflow plus, oneflow watts, pex pipe, pex tubing, pressure, pressure valve, pressure zone valve, preventer, prevention, qt, quarterturn, red, reduced pressure valve, reducing valve, relief, rp, rpza, salt alternative water softener, salt free, salt free scale prevention, salt free water softener, salt free water softener alternative, salt free water softener technology, scale build up, scale prevention, scale prevention system, scale prevention systems, solder, strainer, sweat, tac, temperature, template assisted crystallization, threaded, twopiece, ullisted, vacuum breaker, valve, valves, vlv, water softener, water softener alternative, waterpex, white, whole house water filtration system

    Technical specification
    • Unique ref.lfb6091-ss-lead-free-ball-valve
    • Product familyPlumbing & Flow Control Solutions
    • Product groupShutoff Valves > Ball Valves
    • TypeObject (single object)
    • Date of publishing2025-02-25
    • Edition number1
    Related
    • Material mainBronze
    • Material secondaryStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC nameBall valves
    • UNSPSC code40141607
    • Uniclass 2015 CodePr_65_54_95_06
    • Uniclass 2015 DescriptionBall valves
    • CSI MasterFormat 2014 Code40 05 63
    • CSI MasterFormat 2014 TitleBall Valves
    • OmniClass Number23-27 31 15
    • OmniClass TitleBall Valves
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit