Publish your products
Lead Free* 2-Piece, Full Port, Brass Ball Valves with Integral Press x F1960 End Connections - LFFBV-3-PR-PEX
Lead Free* 2-Piece, Full Port, Brass Ball Valves with Integral Press x F1960 End Connections - LFFBV-3-PR-PEX
Lead Free* 2-Piece, Full Port, Brass Ball Valves with Integral Press x F1960 End Connections - LFFBV-3-PR-PEX
Lead Free* 2-Piece, Full Port, Brass Ball Valves with Integral Press x F1960 End Connections - LFFBV-3-PR-PEX
    Watts

    Lead Free* 2-Piece, Full Port, Brass Ball Valves with Integral Press x F1960 End Connections - LFFBV-3-PR-PEX

    Series LFFBV-3-PRxF1960 Lead Free* 2-piece, full port brass ball valves with press x F1960 connections are designed for use in plumbing, heating, and potable water applications. They feature a Lead Free* brass body, adjustable packing gland, and bottom-loaded blowout proof stem. These valves facilitate easy transition from copper tubing to PEXa tubing. Made with integral ASTM-B88 compliant press end connections on one end, with ASTM F1960 compliant PEX end connections on the other. The F1960 PEX fitting is rated to 160 psi at 73 degrees F and the press fitting is rated to 250 psi CWP up to 210 degrees F.

    Specification
    • Features

      • Lead Free* brass body rated NSF61-8
      • Bottom loaded blowout proof stem with packing nut
      • F1960 PEX end connections comply to ASTM F1960
      • Press end connections comply to ASTM-B88


      Keywords: 125wsp, 2piece, 2piece ball valve, 3c m1, 600wog, backflow, backflow preventer valve, backflow valve, ball valve, ball valve handle, ballvalve, brass, bronze, checkvalve, doublecheck, dual, fbv, fire, flood protection assembly, full port, fullport, import, lead free, lead free ball valve, lead free ball valve with test cock, lead free bronze, lf, lffbv-3c m3, lffbv-4, locking handle kit, npt, pressure valve, pressure zone valve, preventer, prevention, privale label, push fit, push fit fittings, push to connect, push to connect fittings, quick connect, quick connect fittings, quick-connect, quick-connect fittings, reduced pressure valve, replacement, rpza, sae, tap, testcock, thread, threaded, twopiece, ullisted, valve, vlv

    Technical specification
    • Unique ref.LFFBV-3-PR-F1960-Lead-free-shutoff-valve
    • Product familyPlumbing & Flow Control Solutions
    • Product groupShutoff Valves > Ball Valves
    • TypeObject (single object)
    • Date of publishing2024-07-18
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC nameBall valves
    • UNSPSC code40141607
    • Uniclass 2015 CodePr_65_54_95_06
    • Uniclass 2015 DescriptionBall valves
    • CSI MasterFormat 2014 Code40 05 63
    • CSI MasterFormat 2014 TitleBall Valves
    • OmniClass Number23-27 31 15
    • OmniClass TitleBall Valves
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit