Publish your products
Funnel Adaptor - MS-950
Funnel Adaptor - MS-950
    Watts

    Funnel Adaptor - MS-950

    Watts MS-950 funnel adaptor with sealing gasket, no hub connection, and (specify) funnel.

    Specification
    • Keywords: watts, plumbing, drainage, drains, floor drain, strainer, epoxy coated cast iron, integrated level

      Features

      • Transitions condensate lines to 2" or 3" p-trap
      • Optional bolt-on funnels
      • No hub connection


    Technical specification
    • Unique ref.MS-950-funnel-adaptor
    • Product familyDrainage Solutions
    • Product groupDrainage Specialties
    • TypeObject (single object)
    • Date of publishing2022-01-20
    • Edition number1
    Related
    • Material mainCast iron
    • Material secondaryBronze
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationObject
    • Uniclass 2015 CodeSs_30_75
    • Uniclass 2015 DescriptionRoof, floor and paving drainage systems
    • CSI MasterFormat 2014 Code33 44 13
    • CSI MasterFormat 2014 TitleUtility Area Drains
    • OmniClass Number23-31 27 00
    • OmniClass TitleFloor Drains
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit