Publish your products
Chemical Waste Couplings - No-Hub EPDM Corrugated Couplings - NH-EPDM
Chemical Waste Couplings - No-Hub EPDM Corrugated Couplings - NH-EPDM
Chemical Waste Couplings - No-Hub EPDM Corrugated Couplings - NH-EPDM
Chemical Waste Couplings - No-Hub EPDM Corrugated Couplings - NH-EPDM
    Watts

    Chemical Waste Couplings - No-Hub EPDM Corrugated Couplings - NH-EPDM

    EPDM/SS No-Hub corrugated couplings are reliable, economical, and easy to install in chemical drainage applications. They require standard torqueing tools to tighten. The simplified design and installation method make Orion No-Hub couplings ideal for under-counter assembly. If piping system additions or modifications are anticipated, the No-Hub design allows for easy disassembly and reconfiguration. The strength and security of our corrugated stainless steel outer band combined with the chemical resistance and no wetted metal surfaces of the inner coupling body result in a joining system that is durable, versatile, and economical to install.

    Specification
    • Features

      • Creates strong, tight, and reconfigurable joints in chemical waste drainage applications
      • The one-piece design of the stainless-steel outer shell offers easier and faster installation
      • The ribbing design of the outer shell provides consistent compression on the inner liner for more reliable performance
      • Available in 1 1/2", 2", 3", 4", and 6" sizes
      • No-Hub mechanical joint method requires torqueing
      • Used to join Blueline FRPP, Brownline and Plenum Plus PVDF pipe and fittings


      Keywords: polypropelyne, watts, plumbing, drainage, drains, round strainer, strainer, trench drain, dead level

    Technical specification
    • Unique ref.NH-EPDM-Chemical-Waste-Couplings
    • Product familyDrainage Solutions
    • Product groupChemical Waste Pipes and Fittings
    • TypeObject (single object)
    • Date of publishing2022-08-09
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • Uniclass 2015 CodeSs_50_30_08
    • Uniclass 2015 DescriptionBelow ground gravity drainage systems
    • CSI MasterFormat 2014 Code33 46 00
    • CSI MasterFormat 2014 TitleSubdrainage
    • OmniClass Number23-39 29 11
    • OmniClass TitleWaste Water Drains

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit