Publish your products
NRS Flanged Gate Valves - 405-NRS-RW
Watts

NRS Flanged Gate Valves - 405-NRS-RW

4.3 out of 5 stars4.3(31 reviews)

Series 405-NRS-RW NRS Flanged Gate Valves are used in irrigation and water distribution services. They feature an epoxy-coated cast iron body with ANSI B16.1 flanged connections, resilient wedge disc, cast iron bonnet, bronze non-rising stem, and cast iron handwheel. Maximum Pressure is 200psi (13.8 bar) CWP.

Features

  • Recommended for irrigation, potable water, water distribution service, feed lines, and sewage disposal facilities
  • Sizes: 2 in. – 12 in. (50 – 300mm)
  • Primary use in irrigation and water distribution services
  • Best suited for either the fully open or closed position, but is suitable for use as a throttling valve
Specification
  • Keywords: 600wog, air, assembly, backflow, backflow valve, ballvalve, bonnet, builtin bypass, bypass, check, checkvalve, coupling, cover, double, doublecheck, expansion, fill, fire, fullport, high capacity, high capacity pressure reducing valve, high capacity water pressure reducing valve, high pressure, hydronic, inlet strainer, kit, lead free, lf, lf223, lfn223, lock, low pressure, male, pressure reducing valve, preventer, prevention, prv, quarter turn shutoff, quarterturn, quick, reduce pressure valve, reducing valve, releif, relief, repair, rpza, rubber, seat, separator, shut-off, tank, threaded, twopiece, ullisted, union angle inlet, union angle outlet, valve, vlv, water pressure reducing valve, water pressure reducing valves, wp valve, wprv, assembly, backflow, bonnet, bypass, check, cover, kit, releif, repair, rubber, seat, valve, watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, ball valves, control valves, liquid control valves, water safety

    Outlet Connection Type
    Flanged Joint
    Grooved Joint

    Outlet Connection Size
    2 IN
    2 1/2 IN
    3 IN
    4 IN
    6 IN
    8 IN
    10 IN

    Inlet Connection Size-Metric
    50 MM
    65 MM
    80 MM
    100 MM
    150 MM
    200 MM
    250 MM

    Inlet Connection Size
    2 IN
    2 1/2 IN
    3 IN
    4 IN
    6 IN
    8 IN
    10 IN

Technical specification
  • Unique ref.NRS-Flanged-Gate-Valves-405-NRS-RW
  • Product familyPlumbing & Flow Control Solutions
  • Product groupShutoff Valves > Gate Valves
  • TypeObject (single object)
  • Date of publishing2019-05-30
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameGate valves
  • UNSPSC code40141613
  • Uniclass 2015 CodePr_65_54_95_12
  • Uniclass 2015 DescriptionCast iron gate valves
  • CSI MasterFormat 2014 Code40 05 61
  • CSI MasterFormat 2014 TitleGate Valves
  • OmniClass Number23-27 31 25
  • OmniClass TitleGate Valves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit