Publish your products
Pressure Reducing Control Valve with Low Flow By-Pass - Full Port - LFM115-74, LFM1115-74
Watts

Pressure Reducing Control Valve with Low Flow By-Pass - Full Port - LFM115-74, LFM1115-74

Series LFM115-74, LFM1115-74 Pressure Reducing Control Valve with Low Flow By-Pass is designed to automatically reduce a fluctuating higher upstream pressure to a constant lower downstream pressure regardless of varying flow rates. Flow requirements below the normal range of the main line pressure reducing control valve are handled by a separate, valve mounted, direct acting, low flow by-pass pressure reducing valve.

This ACV is armed with ArmorTek®, a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion. The ArmorTek coating is AWWA C550 approved.

Specification
  • Features

    • Stainless steel pilotry models available
    • Body construction with patented 3-part ArmorTek epoxy coating for advanced corrosion resistance
    • Automatically reduces a fluctuating higher upstream pressure to a constant lower downstream pressure
    • Low flow by-pass pressure reducing valve handles flow requirements below the normal range of the main line
    • Body and cover are constructed of strong and durable ductile iron (ASTM A536)
    • Simplified and efficient design is easy and economical to maintain
    • Inlet and outlet ball valves include gauge port with pre-installed isolation valve for easy pressure gauge installation and maintenance


      Keywords: potable water, pressure, process, regulator, watts, watts regulator, plumbing, drainage, drains, pumps, pressure reducing control, automatic control valves, valves


    Technical specification
    • Unique ref.pressure-reducing-control-valve-lfm115-74-lfm1115-74
    • Product familyPlumbing & Flow Control Solutions
    • Product groupAutomatic Control Valves
    • TypeObject (single object)
    • Date of publishing2020-12-04
    • Edition number1
    Related
    • Material mainDuctile Iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC nameValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_54_40_16
    • Uniclass 2015 DescriptionControl valves
    • CSI MasterFormat 2014 Code23 09 13.33
    • CSI MasterFormat 2014 TitleControl Valves
    • OmniClass Number23-27 31 00
    • OmniClass TitleValves
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit