Publish your products
Watts Pure Water Simplex Water Softening Systems with Grain Capacities Ranging from 90,000 to 600,000 - PWS20-L
Watts Pure Water Simplex Water Softening Systems with Grain Capacities Ranging from 90,000 to 600,000 - PWS20-L
    Watts

    Watts Pure Water Simplex Water Softening Systems with Grain Capacities Ranging from 90,000 to 600,000 - PWS20-L

    PWS20T-L Watts Pure Water Duplex Alternating Water Softening System Series is designed to deliver continuous, high-efficiency softened water for point-of-use and point-of-entry applications. Ideal for environments requiring round-the-clock water softening, these systems utilize a conventional cation exchange process to remove scale-forming calcium and magnesium ions, replacing them with non-scale-forming sodium ions for improved water quality and system longevity.

    Each system features the advanced Watts LOCKSMITH™ control valve, a durable, corrosion-resistant brass valve that is highly configurable and easy to maintain. Operated by an electronic controller, the valve stores key operational history and supports metered, demand-initiated regeneration, ensuring regeneration only occurs when needed—saving water, salt, and energy.

    With grain capacities ranging from 90,000 to 600,000, and mineral tank diameters from 14 to 36 inches, each tank contains 3 to 20 cubic feet of high-capacity ion exchange resin. Flow rates range from 55 to 119 gallons per minute, and all models include NSF and ANSI certified components with standard 2" FNPT inlet/outlet and 1" to 1½" MNPT drain connections, depending on the model.

    The duplex alternating configuration ensures one tank is always in service while the other regenerates, providing uninterrupted soft water delivery for a wide range of residential, commercial, and industrial applications.

    Specification
    • Features

      • Watts LOCKSMITH exclusive controller with a visual color screen for at-a-glance status offers advanced programmable features
      • Low salt alarm – Display alerts user when salt needs to be replenished
      • Service contact screen – System alerts user when maintenance is required and provides service provider contact information
      • 2-12V relay outputs for increased configurability and ability to energize external equipment
      • Durable brass body control valve


      Keywords: calciumandmagnesiumremovalfromwater, cation exchange, duplex, frpsoftener, resinsystem, reverseosmosispretreatment, saltregeneration, simplex, sodiumcycle, twinalternating, water hardness reduction, water softener, waterhardnessremoval,

    Technical specification
    • Unique ref.PWS20-L-water-softening-system
    • Product familyWater Quality & Rainwater Harvesting Solutions
    • Product groupConditioning Solutions
    • TypeObject (single object)
    • Date of publishing2025-08-29
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Other
    • ETIM CodeEC011732
    • ETIM NameWater softener
    • UNSPSC namePackaged water treatment systems
    • UNSPSC code47101522
    • Uniclass 2015 CodeSs_55_70_98
    • Uniclass 2015 DescriptionWater treatment systems
    • CSI MasterFormat 2014 Code22 31 00
    • CSI MasterFormat 2014 TitleDomestic Water Softeners
    • OmniClass Number23-27 55 27 11
    • OmniClass TitleWater Softeners

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit