Publish your products
Quick-Connect Dual Stem Body - Polysulfone - 3584B
Watts

Quick-Connect Dual Stem Body - Polysulfone - 3584B

Quick-Connect dual stem body - polysulfone. 3584B-1810 - 1 x 1/2 in. CTS

Specification
  • Keywords: drain, plumbing, pipe, pump,floor drain, watts, drainage, pump, quick connect fitting, fittings, connectors, elbows, manifolds
Technical specification
  • Unique ref.Quick-Connect-Dual-Stem-Body-Polysulfone-3584b
  • Product familyPlumbing & Flow Control Solutions
  • Product groupConnections > Aqualock
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
  • Height (inches)2.38
  • Width (inches)8.25
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)6
Classification
  • BIMobject CategoryPlumbing - Other
  • IFC classificationPipe Fitting
  • UNSPSC nameHardware and fittings
  • UNSPSC code401417
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitleBall Valves
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit