Publish your products
Actuated Ball Valve – Spring Return Position Switches - RWA-ABVP
Watts

Actuated Ball Valve – Spring Return Position Switches - RWA-ABVP

Actuated ball valves are designed to control water flow in commercial rainwater harvesting systems. This valve is most often used to control a secondary water supply to bypass the rainwater harvesting system during periods of no rainwater availability or system maintenance. In the event of power failure the valve returns to an open or closed state using a spring-return feature and configuration. Actuator includes position switches to monitor valve positions of <10° and 10° to 90°.

Specification
  • Keywords: watts, plumbing, drainage, drains, floor drain, strainer, epoxy coated cast iron, accute ball valve, ball valve, rainwater harvesting

    Features

    • Maintenance free
    • Spring return valve actuator
    • Two dry contacts for valve position monitoring
    • Visual valve position indicator
Technical specification
  • Unique ref.RWA-ABVP-Actuated-Ball-Valve
  • Product familyWater Quality & Rainwater Harvesting Solutions
  • Product groupRainwater Harvesting
  • TypeObject (single object)
  • Date of publishing2020-05-06
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationValve
  • UNSPSC nameBall valves
  • UNSPSC code40141607
  • Uniclass 2015 CodePr_65_54_95_06
  • Uniclass 2015 DescriptionBall valves
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitleBall Valves
  • OmniClass Number23-27 31 15
  • OmniClass TitleBall Valves
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit