Publish your products
Sand Trap - ST
Watts

Sand Trap - ST

Series ST epoxy coated steel sand trap (specify size) with 12 x 24 in (305 x 610mm) extra heavy duty ductile iron loose set grates, and no hub (standard) connections.

Specification
  • Keywords: floor drain body, cast iron, watts, watts regulator, plumbing, drainage, drains, drain, sand trap, sand

    Features

    • Specified in commercial or industrial run-off areas
    • Rated for heavy commercial traffic
    • Acid-resistant epoxy coated inside and out
    • No hub pipe connections
Technical specification
  • Unique ref.st-interceptors
  • Product familyDrainage Solutions
  • Product groupInterceptors
  • TypeObject (single object)
  • Date of publishing2021-02-09
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other
  • IFC classificationFilter
  • UNSPSC nameSeparators
  • UNSPSC code401617
  • Uniclass 2015 CodePr_65_55_76_96
  • Uniclass 2015 DescriptionWater separators
  • CSI MasterFormat 2014 Code22 00 00
  • CSI MasterFormat 2014 TitlePlumbing
  • OmniClass Number23-27 55 35
  • OmniClass TitleLiquid Separators
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit