Publish your products
Contemporary Collection: Awning Window
Contemporary Collection: Awning Window
Contemporary Collection: Awning Window
Contemporary Collection: Awning Window

    Contemporary Collection: Awning Window

    The hinged sash opens outward to beckon the breeze. Alone or combined into a flowing ribbon of glass, awning windows can be the functional building blocks of dramatic effect.

    • Style: Crank-out style window with slim-line, modern appearance and more exposed glass to maximize views.
    • Configuration: Available in a variety of operating sizes up to 60" x 60".
    • Low Maintenance: Durable and low maintenance, extruded aluminum exteriors stand up to the harshest elements, resisting dents, dings and scratches with rot-resistant composition.
    • Operation: Awning windows open outward with a top hinge.
    • Materials: Polyurethane enamel interior paint is an option for a sleek architectural finish in an array of color choices.
    • Energy Efficiency: Choices including energy-efficient Zo-e-shield® glazing and ENERGY STAR® rated windows.
    Specification
    • See website specifications and technical data in the Links Tab of the Product Page.  Thank you. 

    Technical specification
    • Unique ref.ContemporaryAwningWindow
    • Product familyContemporary Collection
    • Product groupWeather Shield Contemporary Collection
    • TypeObject (single object)
    • Date of publishing2020-09-24
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Awning Window
    • IFC classificationWindow
    • UNSPSC nameProjected windows
    • UNSPSC code30171612
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 52 13
    • CSI MasterFormat 2014 TitleMetal-Clad Wood Windows
    • OmniClass Number23-17 13 15 21
    • OmniClass TitleWood Awning Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit