Publish your products
Entrance grating N6, L-profile edge bar
Entrance grating N6, L-profile edge bar
Entrance grating N6, L-profile edge bar
    Weland AB

    Entrance grating N6, L-profile edge bar

    4.5 out of 5 stars4.5(11 reviews)

    A smaller type of freestanding entrance grating. Suitable for entrances with a slight height difference between ground and entrance floor. Choose from a number of different stocked formats.

    Specification
    • Entrance grating type N6
      Mesh width: c/c 17x75 mm
      Height: 20 mm
      With edge bar made from L-profile angle 35x20x3 mm
      All material is hot-dip galvanised

    Technical specification
    • Unique ref.entrance_grating_n6_l-profile_edge_bar
    • Product familyFlooring
    • Product groupEntrence Grating
    • TypeObject (single object)
    • Date of publishing2018-04-27
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFlooring - Entrance
    • IFC classificationFurnishing Element
    • CSI MasterFormat 2014 Code12 48 23
    • CSI MasterFormat 2014 TitleEntrance Floor Grids

    Region availability

    Europe
    Denmark
    Finland
    Germany
    Iceland
    Norway
    Sweden