This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Sectional Railing Intermediate rail Side Mounted

Unique ref.: sectional_railing_industry_side_mounted
Brand: Weland AB
Product family: Railing
Product group: Sectional Railing
Height (mm): 1100
Date of publishing: 2017-08-22
Edition number: 1
Type: Object (single object)
Download (1)

Sectional railing for industrial environments.. Made of hot-dip galvanized steel with guide and follower in stainless untreated design. The railing is delivered in units according to the desired length, corner joints for supervisors and intermediaries are included. The railing can be easily mounted on site completely without welding.

Hot-dip galvanized railing with stainless steel handrails and intermediate rails
Weld-free installment
Corner guards included
Side mounted railing

Railing posts: SHS 40x40x3
Surface treatment: Hot-dip galvanized
Handrail: Stainless tubular steel Ø42x1,5 mm (EN 1.4301)
Intermediate rail: Stainless tubular steel Ø42x1,5 mm (EN 1.4301)
Handrail clamp: Stainless steel


Material main: Galvanized steel
Material secondary: Stainless steel
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Construction - Railing
IFC classification: Railing
Uniclass 1.4 Code: L4421
Uniclass 1.4 Description: Railings
CSI MasterFormat 2014 Code: 05 52 00
CSI MasterFormat 2014 Title: Metal Railings
OmniClass Number: 23-17 25 11 11 17
OmniClass Title: Railing
This product is available in:
Europe
  • Denmark
  • Finland
  • Germany
  • Iceland
  • Norway
  • Sweden

BIMobject SEEK Properties

Construction - Railing

Name Value
Colour Galvanised
Fastening Method Mounting anchor
Height 1100 mm
Length 1000 mm
Material Galvanised Steel
Railing Type Industrial Railing

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 1000 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Galvanised
Material Galvanised Steel

BIMobject®