Publish your products
SCX - 2-3/4" Superior Architectural Seamless Linear LED Lights
SCX - 2-3/4" Superior Architectural Seamless Linear LED Lights
    WESTGATE

    SCX - 2-3/4" Superior Architectural Seamless Linear LED Lights

    SCX-SERIES

    LED 2-3/4" Superior Architectural Seamless Linear Lights

    Specification
    • Technical Specs

      • Voltage: 120~277VAC 50/60Hz
      • Ambient Temperature: -13°F~104°F
      • Dimmable: 0~10V dimmable
      • CRI:>80
      • Power Factor:>0.95
      • Efficacy: 110LM/W
      • IP Rating: IP54
      • Life Span: 50,000 hours
      • Housing: White, Aluminum
      • Lens: Frosted Polycarbonate
      • Certifications: UL Listed, Damp Location, IP54
    Technical specification
    • Unique ref.SCX-SERIES
    • Product familyArchitectural Lighting
    • Product groupLinear Luminaires
    • TypeObject (single object)
    • Date of publishing2026-11-10
    • Edition number1
    • Width (inches)2.75
    • Depth (inches)12
    Related
    • Material mainAluminium
    • Material secondaryPolycarbonate
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures